1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pocket level gauge

Pocket level gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 305.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
- It is a convenient compact size to carry.
[Applications]
- Measurement of narrow measuring surfaces without using magnets.

Part Number
PL-25-70
PL-25-100
PL-35-70
PL-35-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Trusco Code Mass
(g)

฿ 305.00

LEVELS 1 Piece(s) Same day 7025229-716730

฿ 347.00

LEVELS 1 Piece(s) Same day 10025229-717543

฿ 361.00

LEVELS 1 Piece(s) 1 Day(s) 7035229-718342

฿ 410.00

LEVELS 1 Piece(s) Same day 10035229-719160

Loading...

  1. 1

Basic Information

Product Type Acrylic Horizontal Level (Square) Magnet NA Thickness(mm) 15
Material (Main Body) Acrylic Resin (PMMA) Accuracy ±2.5 mm/m = within ±0.1433° Sensitivity 0.5mm/m=0.0286°
Application For magnet-less measurement in areas with narrow measuring planes, etc.