1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket level with strong magnet PL-13

LEVELS

Pocket level with strong magnet PL-13
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 479.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

【Features】
・ Pocket type with powerful magnet convenient for scaffolding work and interior finishing.
- With strap belt.
【Use】
・ For confirming level when the measurement surfaces are located in narrow spaces such as top surface of pipe.

Part Number
PL-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 479.00

LEVELS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 130 Magnet 1 location
Height(mm) 47 Thickness(mm) 18 Material (Main Body) ABS Resin
Material (bubble tube) Acrylic Resin (PMMA) Accuracy ±1.5 mm/m = within ±0.0859° Sensitivity 0.5mm/m=0.0286°
Trusco Code 229-7388 Application Horizontally level confirmation of pipe top surfaces and measurements in narrow spaces. Mass(g) 95

Please check the type/dimensions/specifications of the part PL-13 in the Pocket level with strong magnet PL-13 series.