(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- It is a classic product with eye beam type frame. Easy to see with the large diameter bubble tube.
- With 4 scales.
- 45° measurements are possible. (150 mm is without measuring 45°bubble tube)
- V grooved.
【Use】
・ For horizontal and Perpendicular measurement.
Product Type | Level gauge | Height(mm) | 56 | Thickness(mm) | 26 |
---|---|---|---|---|---|
Vertical air bubble tube | Included | Material (Main Body) | Aluminum | Material (bubble tube) | Acrylic Resin (PMMA) |
Accuracy | ±1.7 mm/m = within ±0.0984° | Sensitivity | 0.57mm/m=0.0328° | Application | For horizontal/vertical measurement. |
Please check the type/dimensions/specifications of the part LAH-150 in the Aluminum Level (I-beam Type) series.
Part Number |
---|
LAH-230 |
LAH-300 |
LAH-380 |
LAH-450 |
LAH-600 |
LAH-750 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length (mm) | Magnet | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 522.00 | 1 Piece(s) | 10 Day(s) | 230 | NA | 229-6497 | 240 | ||
฿ 574.00 | 1 Piece(s) | Same day | 300 | NA | 229-6519 | 320 | ||
฿ 628.00 | 1 Piece(s) | 1 Day(s) | 380 | NA | 229-6535 | 390 | ||
฿ 685.00 | 1 Piece(s) | 12 Day(s) | 450 | NA | 229-6551 | 450 | ||
฿ 782.00 | 1 Piece(s) | 1 Day(s) | 600 | NA | 229-6578 | 570 | ||
฿ 957.00 | 1 Piece(s) | Same day | 750 | NA | 229-6594 | 680 |
How can we improve?
How can we improve?