1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Lever (Box Type)

Aluminum Lever (Box Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 886.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Semi-cylindrical bubble tube which gives a magnified view by the lens effect. (Horizontal)
- 45° measurements are possible.
- It is a box-shaped frame scale.
- Since the end face cover is flat it can be measured firmly by resting on a wall.
【Use】
・ For gradient measurement.

Part Number
TL-230
TL-230M
TL-300
TL-300M
TL-380
TL-380M
TL-450
TL-450M
TL-600
TL-600M
TL-900
TL-900M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Magnet Trusco Code Mass
(g)

฿ 886.06

TRC LEVELS 1 Piece(s) 1 Day(s) 230NA415-8156180

฿ 1,228.00

TRC LEVELS 1 Piece(s) 12 Day(s) 2301 location415-8211210

฿ 949.00

TRC LEVELS 1 Piece(s) 12 Day(s) 300NA415-8164220

฿ 1,459.35

TRC LEVELS 1 Piece(s) 1 Day(s) 3002 Locations415-8245280

฿ 981.68

TRC LEVELS 1 Piece(s) 1 Day(s) 380NA415-8172270

฿ 1,525.94

TRC LEVELS 1 Piece(s) 1 Day(s) 3802 Locations415-8229330

฿ 1,055.00

TRC LEVELS 1 Piece(s) 1 Day(s) 450NA415-8181300

฿ 1,544.13

TRC LEVELS 1 Piece(s) 1 Day(s) 4502 Locations415-8237360

฿ 1,204.00

TRC LEVELS 1 Piece(s) 1 Day(s) 600NA415-8199400

฿ 1,758.19

TRC LEVELS 1 Piece(s) 1 Day(s) 6002 Locations415-8253460

฿ 1,544.13

TRC LEVELS 1 Piece(s) 1 Day(s) 900NA415-8202580

฿ 2,123.23

TRC LEVELS 1 Piece(s) 1 Day(s) 9002 Locations415-8261640

Loading...

  1. 1

Basic Information

Product Type Level gauge Height(mm) 50.5 Thickness(mm) 19
Material (bubble tube) Acrylic Resin (PMMA) Accuracy ±1.5 mm/m = within ±0.0859° Sensitivity 0.5mm/m=0.0286°
Application For inclination measurements