1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mobile level

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mobile level
  • Mobile level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,685.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A portable aluminum level with a magnet.
· V-groove measurement surface can be secured tightly to pipes.
· With large through holes.
· Uses a phosphorescent plate which can be read even in dark places.
· Includes improved neodymium magnet.
[Applications]
· For horizontal and vertical measurement.

Part Number
ML-120
ML-160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)

฿ 1,685.00

TJD LEVELS 1 Piece(s) 10 Day(s) 398-1771156

฿ 2,167.00

TJD LEVELS 1 Piece(s) 10 Day(s) 398-1789190

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 120 Magnet 1 location
Height(mm) 45 Thickness(mm) 18 Application For horizontal and vertical measurement.
Accuracy 1.50mm/m=0.08590° Sensitivity - Main Body Aluminum Die Casting
Bubble Level Vial Aluminum (PMMA)