1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optima Gold Level

Optima Gold Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,053.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· V-groove measurement surface can be secured tightly to pipes.
· Multiple measurements can be performed on the upper and lower measurement surfaces of the main unit.
· Mounts a shock-absorbent bumper on both end surfaces.
· With two kinds of through holes on the left and right.
· It has a powerful magnet with magnetic flux density of about 330 milliTeslas (mT).
[Applications]
· Level gauge for general measurement.

Part Number
OPT-130G
OPT-170G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Magnet Trusco Code Mass
(g)

฿ 1,053.00

TJD LEVELS 1 Piece(s) 40 Day(s) 1301 location387-155088

฿ 1,140.00

TJD LEVELS 1 Piece(s) 1 Day(s) 1702 Locations387-1568126

Loading...

  1. 1

Basic Information

Product Type Level gauge Height(mm) 47 Thickness(mm) 24
Application Level gauge for general measurement. Accuracy ±1.00 mm/m=0.057 (horizontal); ±1.11 mm/m=0.067 (vertical) Sensitivity -
Main Body Aluminum Bubble Level Vial Acrylic Resin (PMMA)