1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Level Jr.

SWS LEVEL

Blue Level Jr.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 803.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A level used for checking horizontality, verticality and 45° angle (150/200 mm).
[Features]
· High precision and compact. High accuracy of ±1.0 mm/m is achieved for all spirit levels.
· A beautiful shining blue alumite finish that seems to shift depending on the light.
· Luminous resin is provided for the spirit level.
· Cross-sectional shape combining H-type and BOX-type with structure resistant to distortion achieves high accuracy and durability.
· With V grooves provided on the measuring surface, pipe measurements can also be made. Comes with a magnet, convenient for steel frame constructions.
[Applications]
· Steel frames, construction, civil engineering, piping. Useful for work related to electricity, plants, facilities, installation, home carpentry, etc.
· Ideal for checking horizontality, verticality and 45° angle (excluding 100 mm).

 
Part Number
76336
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 803.24

SWS LEVEL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 150 Magnet 2 Locations
Height(mm) 50 Thickness(mm) 22 Accuracy ±1.0 mm/m = within 0.0573°
Sensitivity 0.35mm/m=0.0201° Material: Main body Aluminum / ABS Resin Material: bubble tube Acrylic Resin
Material: liquid Petroleum-Based Solution Application Horizontal, vertical, and 45° measurement. Mass(g) 115

Please check the type/dimensions/specifications of the part 76336 in the Blue Level Jr. series.