1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Level Revo (Double)

SWS HAND TOOL

Handy Level Revo (Double)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 604.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As the measuring surface has been machined with V grooves, measurements can even be made on circular shapes.

[Features]
· Uses a clear blue high accuracy large bubble tube.
· There is a V-groove on the measuring surface which also enables measurement of pipes.
· Triple is a bubble tube with phosphorescent sheet.
· Products with magnets use a powerful neodymium type.
· Useful for construction with steel frames.
· Pocket sized and portable.

 
Part Number
76427
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 604.00

SWS HAND TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 95 Magnet 2 Locations
Height(mm) 45 Thickness(mm) 22 Color Blue
Accuracy ±2.5 mm/m = within 0.1432° Sensitivity 0.5mm/m=0.0286° Material: Main body ABS Resin
Material: bubble tube Acrylic Resin Material: liquid Petroleum-Based Solution Application Horizontal and vertical measurement
Mass(g) 44 Features ● Adopts clear blue high accuracy large bubble tube ● V-groove measurement surface can be used for pipe measurements too ● Magnet is convenient for steel frame construction

Please check the type/dimensions/specifications of the part 76427 in the Handy Level Revo (Double) series.