1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Level, Yellow (Part Number)

LEVEL INSTRUMENT

Digital Level, Yellow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,787.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Horizontal and vertical measurement
· Digitally displays the angle, gradient and rise
· Double surface digital liquid crystal display can be checked on upper surface and side surface.
· The display automatically flips if the main unit is turned upside down (automatic display flip function)
· With a backlight that enables visibility, even in dim lighting
· Highest Accuracy in Japan: 0.5 mm/m
· High-Precision Polishing of Upper and Lower Surfaces
· Bubble tube special fixing method (German patent obtained)
· Removable Rubber End Cap (German Patent Acquired)
· Measurement can also be done by removing the cap and pressing the side surface against the workpiece.
· With anti-slip rubber, holding the body and scribing are easy too
· The rubber grip is useful when holding or carrying the main unit
· Equipped with a signal sound setting function that's convenient for angle and height adjustment
· A signal sounds when measurements are within 2° of 0° or 90°, and the sound changes to notify the user when measurement is 0° or 90°.
· Dust- and drip-proof, IP65

 
Part Number
DL-60IP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,787.00

LEVEL INSTRUMENT 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Level gauge Length(mm) 610 Magnet None
Height(mm) 60 Thickness(mm) 30 Color Yellow
Mass(g) 780 Use For measurement in dark places Accuracy ±0.5mm/m
Body Aluminum Alloy Bubble Tube Acrylic Resin (PMMA)

Please check the type/dimensions/specifications of the part DL-60IP in the Digital Level, Yellow series.