1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crystal level

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Crystal level
  • Crystal level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 666.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Each face can be used as a measuring surface.
· Transparent, allowing measurement from the opposite side.
· Small and convenient to carry.
[Applications]
· Horizontal, vertical, and perpendicular measurement.

Part Number
ED-10CL
ED-10CLM
ED-10CLS
ED-10CLSM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Height
(mm)
Trusco Code Mass
(g)

฿ 666.67

EBS LEVELS 1 Piece(s) 12 Day(s) NA15410-463325

฿ 704.77

EBS LEVELS 1 Piece(s) 14 Day(s) 1-Surface15410-464132

฿ 908.00

EBS LEVELS 1 Piece(s) Same day NA40410-465069

฿ 990.48

EBS LEVELS 1 Piece(s) 1 Day(s) 1-Surface41410-466875

Loading...

  1. 1

Basic Information

Product Type Acrylic Horizontal Level (Square) Length(mm) 100 Thickness(mm) 15
Sensitivity 0.50mm/m=0.0286° Application Horizontal, vertical, and perpendicular measurement. Accuracy ±2.50 mm/m = within ±0.1432°
Main Body Acrylic Resin (PMMA)