1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flat-type level

Flat-type level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 672.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Each face can be used as a measuring surface.
· Transparent, allowing measurement from the opposite side.
· Small and convenient to carry.
[Applications]
· Horizontal, vertical, and perpendicular measurement.

Part Number
ED-FL
ED-FLM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Height
(mm)
Trusco Code Mass
(g)

฿ 715.70

EBS LEVELS 1 Piece(s) 10 Day(s) NA25410-547831

฿ 672.00

EBS LEVELS 1 Piece(s) Same day 1-Surface26410-548636

Loading...

  1. 1

Basic Information

Product Type Acrylic Horizontal Level (Square) Length(mm) 75 Thickness(mm) 15
Sensitivity 0.50mm/m=0.0286° Application Horizontal, vertical, and perpendicular measurement. Accuracy ±2.50 mm/m = within ±0.1432°
Main Body Acrylic Resin (PMMA)