1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mobile slope level

EBS LEVELS

Mobile slope level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,411.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measures five different gradients (1/50, 1/75, 1/100, 1/150, and 1/200) horizontally and vertically.
· As it is luminescent, it stores up light in bright places, and glows for several minutes in dark places.
· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
· Vertical projection for pillars/pipes can be performed easily.
[Applications]
· Pipe gradient measurement and horizontal/vertical measurement.

Part Number
ED-MSL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,411.00

EBS LEVELS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 121 Magnet NA
Height(mm) 29 Thickness(mm) 27 Sensitivity 0.50mm/m=0.0286°
Trusco Code 410-5508 Mass(g) 55 Application Pipe gradient test and horizontal/vertical test.
Accuracy ±2.50 mm/m = within ±0.1432° Main Body Aluminum Alloy Extruded Material Hardening Treatment Bubble tube Acrylic Resin (PMMA)

Please check the type/dimensions/specifications of the part ED-MSL in the Mobile slope level series.