1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Level

EBS LEVELS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pocket Level
  • Pocket Level
  • Pocket Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 427.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Can measure water-based samples.
· Pipes can be measured.
· Conveniently portable pen type.
· As it is luminescent, it stores up light in bright places, and glows for several minutes in dark places.
[Applications]
· Measurement of water-based samples.
· For measuring pipes.

Part Number
ED-POKY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 427.87

EBS LEVELS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 100 Magnet NA
Height(mm) 25 Thickness(mm) 17 Color Yellow
Sensitivity 0.50mm/m=0.0286° Trusco Code 410-5532 Mass(g) 15
Application Measurement of water-based samples. Accuracy ±2.50 mm/m = within ±0.1432° Main Body ABS Resin
Bubble tube Acrylic Resin (PMMA)

Please check the type/dimensions/specifications of the part ED-POKY in the Pocket Level series.