1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Equipment level

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,138.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· 6-line horizontal bubble tube can measure 1/100 and 2/100 gradients.
· Shackle for fall prevention cord is built in.
· With an ultra-strong magnet attached, it is useful in steel-frame construction.
· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
· Can measure 45°.
[Applications]
· Horizontal, vertical, and 45° measurement.

Part Number
ED-10SBMB
ED-10SBMR
ED-10SBMY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 1,141.68

EBS LEVELS 1 Piece(s) 1 Day(s) Black410-4803

฿ 1,138.00

LEVELS 1 Piece(s) 25 Day(s) Red410-4820

฿ 1,154.29

EBS LEVELS 1 Piece(s) 10 Day(s) Yellow410-4846

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 100 Magnet 1 location
Height(mm) 43 Thickness(mm) 16 Sensitivity 0.50mm/m=0.0286°
Mass(g) 76 Application Horizontal, vertical, and 45° measurement. Accuracy ±1.00 mm/m = within ±0.0573°
Main Body Aluminum Alloy Extruded Material Hardening Treatment Bubble tube Acrylic Resin (PMMA)