(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Speedy storage and removal are possible with a large shackle.
· Features a built-in shackle for use with carabiners.
· Shackle for fall prevention cord is built in.
· With an ultra-strong magnet attached, it is useful in steel-frame construction.
· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
· Can measure 45°.
[Applications]
· Used for scaffold assembly.
· Horizontal, vertical, and 45° measurement.
Product Type | Level gauge | Length(mm) | 160 | Magnet | 1 location |
---|---|---|---|---|---|
Height(mm) | 43 | Thickness(mm) | 16 | Sensitivity | 0.50mm/m=0.0286° |
Mass(g) | 110 | Application | For scaffold assembly. | Accuracy | ±1.00 mm/m = within ±0.0573° |
Main Body | Aluminum Alloy Extruded Material Hardening Treatment | Bubble tube | Acrylic Resin (PMMA) |
Please check the type/dimensions/specifications of the part ED-TBPB in the ToBi level Pro series.
Part Number |
---|
ED-TBPBBL |
ED-TBPBR |
ED-TBPN |
ED-TBPNBL |
ED-TBPNR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Bubble tube color | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 1,257.15 | 1 Piece(s) | 10 Day(s) | Black | Blue | 410-5681 | ||
฿ 1,277.08 | 1 Piece(s) | 10 Day(s) | Black | Red | 410-5699 | ||
฿ 1,257.15 | 1 Piece(s) | 12 Day(s) | Silver | Green | 410-5702 | ||
฿ 1,257.15 | 1 Piece(s) | 12 Day(s) | Silver | Blue | 410-5711 | ||
฿ 1,257.15 | 1 Piece(s) | 10 Day(s) | Silver | Red | 410-5729 |
How can we improve?
How can we improve?