(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Shackle for fall prevention cord is built in.
· With an ultra-strong magnet attached, it is useful in steel-frame construction.
· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
· As it is luminescent, it stores up light in bright places, and glows for several minutes in dark places.
[Applications]
· Used for scaffold assembly.
· Horizontal and vertical measurement.
Product Type | Level gauge | Length(mm) | 100 | Magnet | 1 location |
---|---|---|---|---|---|
Height(mm) | 43 | Thickness(mm) | 19 | Sensitivity | 0.50mm/m=0.0286° |
Mass(g) | 81 | Application | For scaffold assembly. | Accuracy | ±1.00 mm/m = within ±0.0573° |
Main Body | Aluminum Alloy Extruded Material Hardening Treatment | Bubble tube | Acrylic Resin (PMMA) |
Please check the type/dimensions/specifications of the part ED-TBLB in the Tobi Level (Built-in Shackle for Fall Prevention Cord) series.
Part Number |
---|
ED-TBLBBL |
ED-TBLBR |
ED-TBLNBL |
ED-TBLNR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Bubble tube color | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 1,070.48 | 1 Piece(s) | 10 Day(s) | Black | Blue | 410-5621 | ||
฿ 1,070.48 | 1 Piece(s) | 10 Day(s) | Black | Red | 410-5630 | ||
฿ 1,070.48 | 1 Piece(s) | 12 Day(s) | Silver | Blue | 410-5656 | ||
฿ 1,070.48 | 1 Piece(s) | 10 Day(s) | Silver | Red | 410-5664 |
How can we improve?
How can we improve?