(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 1/100 (gradient of 1) and 2/100 (gradient of 2) of a gradient can be measured.
· Very easy to see, thanks to the magnifying lens.
· As it is luminescent, it stores up light in bright places, and glows for several minutes in dark places.
· Equipped with a very convenient precision adjustment mechanism.
· Includes a handy magnet for use in steel frame construction work and construction work at plants.
[Applications]
· Horizontal and vertical measurement.
Product Type | Level gauge | Height(mm) | 51 | Thickness(mm) | 19.5 |
---|---|---|---|---|---|
Sensitivity | 0.35mm/m=0.0201° | Application | Horizontal and vertical measurement. | Accuracy | ±1.00 mm/m = within ±0.0573° |
Main Body | Aluminum Alloy Extruded Material Hardening Treatment | Bubble tube | Acrylic Resin (PMMA) |
Please check the type/dimensions/specifications of the part ED-10N in the Basic level series.
Part Number |
---|
ED-10MN |
ED-120MN |
ED-120N |
ED-15MN |
ED-15N |
ED-18MN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length (mm) | Magnet | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 933.33 | 1 Piece(s) | 10 Day(s) | 100 | 1 location | 410-4781 | 116 | ||
฿ 3,485.72 | 1 Piece(s) | 10 Day(s) | 1200 | 4 positions | 410-4871 | 862 | ||
฿ 2,704.77 | 1 Piece(s) | 12 Day(s) | 1200 | NA | 410-4889 | 662 | ||
฿ 1,009.53 | 1 Piece(s) | 10 Day(s) | 150 | 1 location | 410-4927 | 160 | ||
฿ 770.99 | 1 Piece(s) | 10 Day(s) | 150 | NA | 410-4935 | 122 | ||
฿ 1,028.58 | 1 Piece(s) | 10 Day(s) | 180 | 1 location | 410-4943 | 176 |
How can we improve?
How can we improve?