1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eyevel level gauge with round type magnet (RM-10)

ASE LEVELS

Eyevel level gauge with round type magnet (RM-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for installation to machinery and equipment.
[Applications]
· Horizontal measurement.

 
Part Number
RM-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Diameter
(mm)
Accuracy Sensitivity Trusco Code Mass
(g)

฿ 357.64

ASE LEVELS 1 Piece(s) 40 Day(s) 8101.33mm/m=0.0764°91'/2mm410-00771

Loading...

  1. 1

Basic Information

Product Type Acrylic Level Gauge (Round) Magnet 1 Places Use Horizontal measurement.
Body Acrylic Resin (PMMA)

Please check the type/dimensions/specifications of the part RM-10 in the Eyevel level gauge with round type magnet series.

Products with similar specification

Part Number
RM-15
RM-20
RM-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHeight
(mm)
Diameter
(mm)
Accuracy Sensitivity Trusco Code Mass
(g)

฿ 278.00

1 Piece(s) 40 Day(s) 9151.33mm/m=0.0764°91'/2mm410-00852

฿ 278.00

1 Piece(s) 40 Day(s) 9201.33mm/m=0.0764°91'/2mm410-00934

฿ 358.39

1 Piece(s) Same day 9.5251.00mm/m=0.0573°69'/2mm410-01076