1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital level DI-230M

LEVELS

Digital level DI-230M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,267.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Supports simple display (0.1° increments) to high precision display (0.05° increments).
・Digital inverted display function.
・Power auto OFF after 3 minutes.
[Use]
・Horizontal measurement.

 
Part Number
DI-230M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,267.70

LEVELS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Digital Level gauge Length(mm) 230 Magnet 1 Places
Height(mm) 56 Thickness(mm) 26 Trusco Code 405-0541
Use Horizontal measurement. Body Aluminum Bubble Tube Acrylic Resin (PMMA)
Power Supply Coin Type Lithium Battery (CR2032) x 2 pc (Supplied) Bubble Tube Accuracy ±1.7 mm/m = within ±0.0984 ° Bubble Tube Sensitivity 0.57mm/m=0.0328°
Mass(g) 270

Please check the type/dimensions/specifications of the part DI-230M in the Digital level DI-230M series.