1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protractor (Silver Finish/Precision) (Part Number)

PROTRACTORS

Protractor (Silver Finish/Precision)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,021.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The pole can be completely fixed, which allows it to be used for high precision applications.
· The silver finish on the surface suppresses the reflection of light, making the letters easy to see.
· Pole scale has 2 scales on one side at 1 mm intervals.
[Applications]
· Angle measurement.

Features

●Since the rod can be fixed completely, it can be used for high precision applications.
●The surface prevent reflection of light with its silver finish, making characters easy to see.
●The blade scale is 1mm threading on one side with 2 steps.

Specification

●Diameter(mm):120
●Total Length of Blade (mm):304
●Blade Thickness (mm):1.5
●SPQ(piece):1
●Scale Interval: 1°

Materials

●Stainless Steel(SUS420J2)
Part Number
TP-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,021.00

PROTRACTORS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Protractor Minimum Display(°) 1 Pole Type Without Pole
Diameter(mm) 120 Total Pole Length(mm) 304 Thickness(mm) 1.5
Trusco Code 229-7159 Mass(g) 155 Material (Main Body) Stainless Steel (SUS420J2)

Please check the type/dimensions/specifications of the part TP-101 in the Protractor (Silver Finish/Precision) series.