1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protractor

Protractor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 243.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· An instrument for measuring the angle of a workpiece.
· Pole can be fixed.
· Pole scale has 2 scales on one side at 1 mm intervals.
[Applications]
· Angle measurement.

Features

●A tool used to measure the angle of a workpiece.
●The blade can be fixed.
●The blade scale is 1mm threading on one side with 2 steps.

Specification

●Diameter(mm):90
●Total Length of Blade (mm):204
●Blade Thickness (mm):1.2
●SPQ(piece):10
●Scale Interval: 1°

Materials

●Stainless Steel(SUS420J2)
Part Number
TP-19N
TP-19W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Trusco Code

฿ 243.00

PROTRACTORS 1 Piece(s) Same day Stainless Steel229-6900

฿ 289.00

PROTRACTORS 1 Piece(s) Same day Stainless steel silver finish229-6918

Loading...

  1. 1

Basic Information

Product Type Protractor Minimum Display(°) 1 Pole Type Without Pole
Diameter(mm) 90 Total Pole Length(mm) 204 Thickness(mm) 1.2
Mass(g) 81 Material (Main Body) Stainless Steel (SUS420J2)