1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure, Compact Pocket (Steel) (PKM-20)

MEASURING TAPES

Tape Measure, Compact Pocket (Steel) (PKM-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Phosphorescent plate specification makes it easy to find even in dark working places.
· The tape does not readily bend, uses steel (SK85) with excellent durability as the core material, and on the surface has a white polyester enamel coating.
· Light and durable case made of ABS resin.
· With strap.
[Applications]
· For general measurement

Part Number
PKM-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
Trusco Code Mass
(g)

฿ 827.00

MEASURING TAPES 1 Piece(s) 10 Day(s) 20342-9784298

Loading...

  1. 1

Basic Information

Material Steel Tape Width(mm) 10 Product Type Small tape measure
Standard tension(N) 20 455mm pitch display Available JIS Standard JIS1 Grade
Tape Thickness(mm) 0.17

Please check the type/dimensions/specifications of the part PKM-20 in the Tape Measure, Compact Pocket (Steel) series.

Products with similar specification

Part Number
PKM-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTape length
(m)
Trusco Code Mass
(g)

฿ 544.00

1 Piece(s) 10 Day(s) 10342-9776168