1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Scale Tape Measure "Engineer Super Wide" (Steel)

TJD MEASURING TAPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Large Scale Tape Measure "Engineer Super Wide" (Steel)
  • Large Scale Tape Measure "Engineer Super Wide" (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,653.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses nylon coated tape resistant to rust, breakage, and abrasion.
· Can be used for civil engineering and heavy construction surveying, as well as coastal, river, and muddy areas.
[Applications]
· Steel measuring tape for general measurement, civil engineering, construction, seashores, rivers, or mud.

Part Number
HSW-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,653.73

TJD MEASURING TAPES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 30 Material Steel Tape Width(mm) 13
Product Type Large Tape Measure Standard tension(N) 100 455 mm pitch display Available
JIS Standard JIS1 Grade Tape Thickness(mm) 13 Trusco Code 377-1725
Mass(g) 1010

Please check the type/dimensions/specifications of the part HSW-30 in the Large Scale Tape Measure "Engineer Super Wide" (Steel) series.