(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PP Band for Hand Tightening, with Stopper

PP Band for Hand Tightening, with Stopper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of PP-100S

  • Product Type
    For hand tightening
  • Width(mm)
    15.5
  • Length(m)
    100
  • Color
    Yellow
  • Tensile Strength(kg)
    120
  • Fracture Elasticity
    20% or less
  • Thickness
    0.47mm
  • Trusco Code
    227-7522
  • Mass(g)
    510
  • Amount Of Content
    1 Roll
Part Number
PP-100S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 399.00

PP BANDS FOR MANUAL BINDING 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    For hand tightening
  • Width(mm)
    15.5
  • Length(m)
    100
  • Color
    Yellow
  • Tensile Strength(kg)
    120
  • Fracture Elasticity
    20% or less
  • Thickness
    0.47mm
  • Trusco Code
    227-7522
  • Mass(g)
    510
  • Amount Of Content
    1 Roll

Product Description

Small size polypropylene (PP) band for tight clamping (for PP stoppers).
[Features]
· The stopper and band tie firmly.
· Keep a roll in your office or factory for convenience.
· There are no harmful gases such as dioxin being generated when burned as trash.
· Keep a roll in your office or factory for convenience.
· Fracture elasticity: 20% or less.
· Thickness: 0.47 mm.
[Applications]
· For hand-tightening packages with a PP stopper.

Specifications of PP-100S

  • Product Type
    For hand tightening
  • Width(mm)
    15.5
  • Length(m)
    100
  • Color
    Yellow
  • Tensile Strength(kg)
    120
  • Fracture Elasticity
    20% or less
  • Thickness
    0.47mm
  • Trusco Code
    227-7522
  • Mass(g)
    510
  • Amount Of Content
    1 Roll
Part Number
PP-100S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 399.00

PP BANDS FOR MANUAL BINDING 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can firmly bind using a stopper and band.

Specification

●Color:Yellow
●W x L(mm x m):15.5 x 100
●SPQ(roll):20
●Elongation at Break: 20% or less
●Thickness: 0.47mm

Materials

●Polypropylene(PP)

Accessories

●Stopper 50 Pieces, Band Cutter 1 Piece