(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PP Band for Hand Tightening (Cardboard Packaging)

PP Band for Hand Tightening (Cardboard Packaging)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 920.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPP-155BD
TPP-155YD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 920.00

PP BANDS FOR MANUAL BINDING 1 Piece(s) Same day Blue 374-7981 1 Roll

฿ 920.00

PP BANDS FOR MANUAL BINDING 1 Piece(s) Available Same day Yellow 342-9865 1 Roll

Basic Specifications

  • Product Type
    For hand tightening
  • Width(mm)
    15.5
  • Length(m)
    1000
  • Tensile Strength(kg)
    100
  • Fracture Elasticity
    20% or less
  • Thickness
    0.5mm
  • Mass(g)
    4000
  • Amount Of Content
    1 Roll

Product Description

Polypropylene (PP) band (for PP stopper) for hand tightening, usable in binding, etc.
[Features]
· Can be used directly without taking out of the box.
· The band can be drawn in to the very end without becoming entangled.
· After use, it can be reused if the band is replaced (TPP-155).
· Fracture elasticity: 20%.
· Tensile strength: 100 kg.
· Thickness: 0.5 mm.
[Features]
· For hand tightened packaging and bundling using a PP stopper.

Part Number
TPP-155BD
TPP-155YD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 920.00

PP BANDS FOR MANUAL BINDING 1 Piece(s) Same day Blue 374-7981 1 Roll

฿ 920.00

PP BANDS FOR MANUAL BINDING 1 Piece(s) Available Same day Yellow 342-9865 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can use it without taking it out of the box.
●The band can be pulled out without being tangled until the end.

Specification

●W x L(mm x m):15.5 x 1000
●SPQ(box):5
●Elongation at Break: 20% or less
●Thickness: 0.5mm

Materials

●Polypropylene(PP)