PP Band for Binding by Hand TPP-155 15.5 mm x 1000 m x 0.5 mm

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
PP band for hand tightening that has no loss of strength even when wet.
[Features]
· Extremely tough while also incorporating easy-to-handle lightness and flexibility.
· It is safe to use, and due to its lack of absorbency is not prone to strength changes, even when wet.
· There is no danger of harmful gases such as dioxin being generated when burned as trash.
· Can be replaced by a cardboard pack type.
· Specifications: fracture elasticity 20% or less, thickness 0.5 mm.
· Material: polypropylene. (PP)
[Applications]
· For hand-tightening packages with a PP stopper and bundling various products.
Features
●Extremely tough, it also combines lightness and softness that is easy to handle.Specification
●W x L(mm x m):15.5 x 1000●SPQ(roll):5
●Elongation at Break: 20% or less
●Thickness: 0.5mm