(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Recycled PP Band (for Machines)

Recycled PP Band (for Machines)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TGPP-155E

  • Product Type
    For Mechanical Use
  • Width(mm)
    15.5
  • Length(m)
    2500
  • Color
    Black
  • Tensile Strength(kg)
    130
  • Plastic Core Inner Diameter(mm)
    200
  • Fracture Elasticity
    20% or less
  • Thickness
    0.61mm
  • Trusco Code
    254-9247
  • Mass(g)
    11000
  • Amount Of Content
    1 Roll
Part Number
TGPP-155E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,995.00

PP BANDS FOR MACHINE 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    For Mechanical Use
  • Width(mm)
    15.5
  • Length(m)
    2500
  • Color
    Black
  • Tensile Strength(kg)
    130
  • Plastic Core Inner Diameter(mm)
    200
  • Fracture Elasticity
    20% or less
  • Thickness
    0.61mm
  • Trusco Code
    254-9247
  • Mass(g)
    11000
  • Amount Of Content
    1 Roll

Product Description

[Features]
· An environmentally friendly type of packing that combines an ultra-thin paper tube with a reinforcing ring.
· Can be used just like a regular PP band even though it is recycled material.
· By following the dotted line, you can tear the tubes by hand easily, so that they can be stacked.
· A recycled PP band that reuses old PP bands for raw material.

Specifications of TGPP-155E

  • Product Type
    For Mechanical Use
  • Width(mm)
    15.5
  • Length(m)
    2500
  • Color
    Black
  • Tensile Strength(kg)
    130
  • Plastic Core Inner Diameter(mm)
    200
  • Fracture Elasticity
    20% or less
  • Thickness
    0.61mm
  • Trusco Code
    254-9247
  • Mass(g)
    11000
  • Amount Of Content
    1 Roll
Part Number
TGPP-155E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,995.00

PP BANDS FOR MACHINE 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1