(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PP Band for Packaging Machines 15.5 mm x 2500 m x 0.58 mm / 15.5 mm x 2500 m x 0.61 mm

PP Band for Packaging Machines 15.5 mm x 2500 m x 0.58 mm / 15.5 mm x 2500 m x 0.61 mm

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,074.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GPP-155-58B
GPP-155-58TM
GPP-155-58Y
GPP-155-B
GPP-155-TM
GPP-155-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,987.00

PP BANDS FOR MACHINE 1 Piece(s) Same day Blue 0.58mm 4989999232424 432-9589 9500 1 Roll

฿ 2,987.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) Transparency 0.58mm 4989999232431 432-9597 9500 1 Roll

฿ 2,987.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) Yellow 0.58mm 4989999232417 432-9571 9500 1 Roll

฿ 2,074.00

PP BANDS FOR MACHINE 1 Piece(s) Available Same day Blue 0.61mm - 227-7565 11000 1 Roll

฿ 2,886.00

PP BANDS FOR MACHINE 1 Piece(s) Same day Transparency 0.61mm - 227-7573 11000 1 Roll

฿ 2,074.00

PP BANDS FOR MACHINE 1 Piece(s) Available Same day Yellow 0.61mm - 227-7557 11000 1 Roll

Basic Specifications

  • Product Type
    For Mechanical Use
  • Width(mm)
    15.5
  • Length(m)
    2500
  • Tensile Strength(kg)
    130
  • Fracture Elasticity
    20% or less
  • Specifications
    Paper Tube I.D.: 200 mm
  • Material
    Polypropylene (PP)
  • Features
    Extremely powerful while also incorporating easy-to-handle lightness and flexibility. It is safe to use, and due to its lack of absorbency is not prone to strength changes, even when wet.
  • Amount Of Content
    1 Roll

Product Description

PP band ideal for automatic packaging machines.
[Features]
· Extremely tough while also incorporating easy-to-handle lightness and flexibility.
· It is safe to use, and due to its lack of absorbency is not prone to strength changes, even when wet.
· There is no danger of harmful gases such as dioxin being generated when burned as trash.
· Ideal for automatic packing machines.
· The multiple color options makes it possible to sort products based on color.
[Applications]
· Binding of various products is possible.

Part Number
GPP-155-58B
GPP-155-58TM
GPP-155-58Y
GPP-155-B
GPP-155-TM
GPP-155-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Thickness JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,987.00

PP BANDS FOR MACHINE 1 Piece(s) Same day Blue 0.58mm 4989999232424 432-9589 9500 1 Roll

฿ 2,987.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) Transparency 0.58mm 4989999232431 432-9597 9500 1 Roll

฿ 2,987.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) Yellow 0.58mm 4989999232417 432-9571 9500 1 Roll

฿ 2,074.00

PP BANDS FOR MACHINE 1 Piece(s) Available Same day Blue 0.61mm - 227-7565 11000 1 Roll

฿ 2,886.00

PP BANDS FOR MACHINE 1 Piece(s) Same day Transparency 0.61mm - 227-7573 11000 1 Roll

฿ 2,074.00

PP BANDS FOR MACHINE 1 Piece(s) Available Same day Yellow 0.61mm - 227-7557 11000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Extremely tough, it also combines lightness and softness that is easy to handle.

Specification

●Thickness(mm):0.61
●Tensile Strength(kg):130
●W x L: 15.5mm x 2500m
●Paper Tube Inner Diameter: 200mm
●Elongation at Break: 20% or less

Materials

●Polypropylene(PP)