(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Band Dispenser CA550HS

Resin Band Dispenser CA550HS

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CA550HS

  • Product Type
    Other Related Products
  • Width(mm)
    500
  • Usable Band Diameter(mm)
    200,280
  • Trusco Code
    462-2995
  • Specifications
    Assembly type
  • Material
    Steel
  • Depth(mm)
    470
  • Height(mm)
    960
  • Mass(g)
    19300
  • Amount Of Content
    1 unit
Part Number
CA550HS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,571.58

฿ 19,759.16

PP BAND REELS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Other Related Products
  • Width(mm)
    500
  • Usable Band Diameter(mm)
    200,280
  • Trusco Code
    462-2995
  • Specifications
    Assembly type
  • Material
    Steel
  • Depth(mm)
    470
  • Height(mm)
    960
  • Mass(g)
    19300
  • Amount Of Content
    1 unit

Product Description

Cart-type PP band dispenser is easy to move.
[Features]
· Includes casters to facilitate easy movement.
· Includes a box for placing supplies, hand tools, etc., so that no extra space need be used.
· Facilitates easy band removal. Includes a brake to prevent the band from going too far out or scattering.
· Includes a container for small accessories, making it possible to store supplies such as metal seals, etc.
· The side disk is inverted, making it possible to set 2 types of paper sleeve inner diameter bands.
[Applications]
· Can be used in manual work (hand tightening, handy tool) using PP bands, heavy bands and ester bands.

Specifications of CA550HS

  • Product Type
    Other Related Products
  • Width(mm)
    500
  • Usable Band Diameter(mm)
    200,280
  • Trusco Code
    462-2995
  • Specifications
    Assembly type
  • Material
    Steel
  • Depth(mm)
    470
  • Height(mm)
    960
  • Mass(g)
    19300
  • Amount Of Content
    1 unit
Part Number
CA550HS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,571.58

฿ 19,759.16

PP BAND REELS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1