(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ester Band (for Hand Tying)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,220.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G-164
G-165
G-166
G-194
G-195
G-196
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Tensile Strength
(kg)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,696.13

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) 16 1400 250 382-2818 12600 1 Roll

฿ 5,347.10

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) 16 1100 320 382-2826 11800 1 Roll

฿ 5,220.35

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) 16 900 380 382-2834 11500 1 Roll

฿ 5,358.71

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) 19 1100 300 382-2842 11800 1 Roll

฿ 5,220.35

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) 19 900 380 382-2851 11500 1 Roll

฿ 6,734.19

PP BANDS FOR MANUAL BINDING 1 Piece(s) 10 Day(s) 19 1000 450 382-2869 15500 1 Roll

Basic Specifications

  • Product Type
    Hand Tightening Use
  • Color
    Black
  • Plastic Core Inside Diameter(mm)
    200
  • Breaking Elongation
    15%
  • Amount Of Content
    1 Roll

Product Description

PP band that is excellent for long haul shipments, including heavy packaging, exports, etc.
[Features]
· Polyester band for hand tightening.
· Safety during handling, cost and workability are improved compared to band iron.
· Tough with low elongation, leveraging the unique properties of polyester.
· Excellent tightening retention.
· Superior water resistance, weather resistance and chemical resistance, and is less affected by temperature differences.
· Resistant to UV rays and can be used outdoors.
[Applications]
· This product will not readily damage packaged products even without the use of a protector, and can be used for all types of heavy packaging, including pallet packaging, wood and concrete products.

Part Number
G-164
G-165
G-166
G-194
G-195
G-196
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Tensile Strength
(kg)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,696.13

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) 16 1400 250 382-2818 12600 1 Roll

฿ 5,347.10

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) 16 1100 320 382-2826 11800 1 Roll

฿ 5,220.35

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) 16 900 380 382-2834 11500 1 Roll

฿ 5,358.71

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) 19 1100 300 382-2842 11800 1 Roll

฿ 5,220.35

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) 19 900 380 382-2851 11500 1 Roll

฿ 6,734.19

PP BANDS FOR MANUAL BINDING 1 Piece(s) 10 Day(s) 19 1000 450 382-2869 15500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1