(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Heavy Packaging Heavy Band (for Mandatory Use)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 881.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R-1630
R-1935
R-1945
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Tensile Strength
(kg)
Trusco Code Mass
(g)
Amount Of Content

฿ 881.91

PP BANDS FOR MANUAL BINDING 1 Piece(s) Available 5 Day(s) 16 300 382-4918 1900 1 Roll

฿ 960.65

PP BANDS FOR MANUAL BINDING 1 Piece(s) 6 Day(s) 19 350 382-4926 2300 1 Roll

฿ 1,262.86

PP BANDS FOR MANUAL BINDING 1 Piece(s) 12 Day(s) 19 450 382-4934 2800 1 Roll

Basic Specifications

  • Product Type
    Hand Tightening Use
  • Length(m)
    250
  • Color
    Gray
  • Plastic Core Inside Diameter(mm)
    200
  • Breaking Elongation
    20%
  • Thickness(mm)
    0.75
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Compared to conventional PP bands, this product demonstrates excellent tightening retention ability.
· Lightweight with superior safety features.

Part Number
R-1630
R-1935
R-1945
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Tensile Strength
(kg)
Trusco Code Mass
(g)
Amount Of Content

฿ 881.91

PP BANDS FOR MANUAL BINDING 1 Piece(s) Available 5 Day(s) 16 300 382-4918 1900 1 Roll

฿ 960.65

PP BANDS FOR MANUAL BINDING 1 Piece(s) 6 Day(s) 19 350 382-4926 2300 1 Roll

฿ 1,262.86

PP BANDS FOR MANUAL BINDING 1 Piece(s) 12 Day(s) 19 450 382-4934 2800 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1