- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
PP Strapping for Hand Tightening, 19 mm × 1,000 m
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Amount Of Content |
|
฿ 1,803.57
|
PP BANDS FOR MANUAL BINDING
|
1 Piece(s)
|
|
10 Day(s)
|
Blue |
449-3940 |
1 Roll |
|
฿ 2,213.97
|
PP BANDS FOR MANUAL BINDING
|
1 Piece(s)
|
|
5 Day(s)
|
Yellow |
449-3958 |
1 Roll |
Basic Specifications
-
- Product Model
- Hand Tightening Use
-
- Width(mm)
- 19
-
- Length(m)
- 1000
-
- Tensile Strength(kg)
- 150
-
- Breaking Elongation
- 25 % or less
-
- Thickness
- 0.61mm
-
- Mass(g)
- 5300
-
- Material
- Polypropylene (PP)
-
- Amount Of Content
- 1 Roll
Product Description
PP band for hand-tightening that is easy on the hands.
[Features]
· Material: Polypropylene (PP).
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Amount Of Content |
|
฿ 1,803.57
|
PP BANDS FOR MANUAL BINDING
|
1 Piece(s)
|
|
10 Day(s)
|
Blue |
449-3940 |
1 Roll |
|
฿ 2,213.97
|
PP BANDS FOR MANUAL BINDING
|
1 Piece(s)
|
|
5 Day(s)
|
Yellow |
449-3958 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?