1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil-Based Metallic Marker for Industrial Use (Medium)

Oil-Based Metallic Marker for Industrial Use (Medium)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


  • Caution !!!
    This is a representative image. See the product standards for details.

Product Description

[Features]
· Quick drying solid paint marker with a convenient carry clip.
[Applications]
· For marking welding places, steel materials, wood, resin and other industrial materials.

Features

●Quick-drying solid paint pen with a convenient portable clip.

Usage

●For mark checking on welds, steel materials, wood, resin and other industrial materials.

Specification

●Character Size:Medium
●SPQ(piece):10

Materials

●Pigment, fixing agent(resin)
●Alcohol-based Solvent

Warning

●Can not write on oil stains.
Part Number
MUL-M-BK
MUL-M-GN
MUL-M-R
MUL-M-W
MUL-M-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 136.00

INDUSTRIAL MARKERS 1 Piece(s) 1 Day(s) Black126-0481

฿ 136.00

INDUSTRIAL MARKERS 1 Piece(s) 12 Day(s) Green352-3641

฿ 136.00

INDUSTRIAL MARKERS 1 Piece(s) 10 Day(s) Red126-0472

฿ 125.00

INDUSTRIAL MARKERS 1 Piece(s) 12 Day(s) White126-0456

฿ 125.00

INDUSTRIAL MARKERS 1 Piece(s) 12 Day(s) Yellow126-0464

Loading...

  1. 1

Basic Information

Product Type Industrial marker Character size Medium thickness Application Welded areas / Resin / Wood / Steel
Material Pigments, Fixing Agent (Resin) Alcohol-Based Solvent Mass(g) 30