1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Merry) Spare Blade for Multi-Purpose Scissors (Front Exhaust Type)

MUR AIR CABLE STRIPPERS

(Merry) Spare Blade for Multi-Purpose Scissors (Front Exhaust Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,479.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Replacement blade for GS01.
· Features outstanding durability as it is made of HSS.
· Sashimi knife type.
[Applications]
· Replacement blade for GS01.
· Ideal for burr cutting.

Part Number
10MC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,479.77

MUR AIR CABLE STRIPPERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Scissors Compatible Model GS-01 Type Special spare blades
Trusco Code 368-8941 Mass(g) 52 Application Thin rubber, vinyl, and other soft material cutting and burr removal.

Please check the type/dimensions/specifications of the part 10MC in the (Merry) Spare Blade for Multi-Purpose Scissors (Front Exhaust Type) series.