1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

(Merry) Multi-Purpose Scissors (Front Exhaust Type)

MUR AIR CABLE STRIPPERS

(Merry) Multi-Purpose Scissors (Front Exhaust Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,585.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade is not included. Please purchase separately.

Product Description

[Features]
· Small, lightweight, and ideal for cutting soft materials.
· There are 2 types of HSS replacement blades (10M and 10MC).
[Applications]
· Thin rubber, vinyl, and other soft material cutting and burr removal.

Part Number
GS-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,585.50

MUR AIR CABLE STRIPPERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Scissors Operating Air Pressure(Mpa) 0.35~0.60 Hose Inlet G1/4
Overall Length(mm) 140 Air Consumption Amount(m³/min) 0.45 Cutting Performance(mm) 1
Trusco Code 368-9140 Mass(g) 500 Application Thin rubber, vinyl, and other soft material cutting and burr removal.

Please check the type/dimensions/specifications of the part GS-01 in the (Merry) Multi-Purpose Scissors (Front Exhaust Type) series.