1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Merry) Air Scissors

(Merry) Air Scissors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,089.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade is not included. Please purchase separately.

Product Description

[Features]
· One-shot type lever operated scissors, which operate once when the lever is pushed.
[Applications]
· For cutting of belt-shaped thin metal and resin plates.

Part Number
AS100
AS200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption Amount
(cm³/count)
Overall Length
(mm)
Cutting Performance
(mm)
Trusco Code Mass
(g)

฿ 12,089.42

MUR AIR CABLE STRIPPERS 1 Piece(s) 5 Day(s) 1161390.5104-0618230

฿ 13,151.82

MUR AIR CABLE STRIPPERS 1 Piece(s) 5 Day(s) 2301660.8104-0626500

Loading...

  1. 1

Basic Information

Product Type Air Scissors Operating Air Pressure(Mpa) 0.5 to 0.6 Hose Inlet G1/4
Application For cutting of belt-shaped thin metal and resin plates.