1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
(Merry) Air Nipper for Gate Cutter (Part Number)

MUR AIR NIPPERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,022.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blades for air nippers are not included. Please purchase separately. Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
·Since it is cut by sliding, the cut end is finished neatly.
·Multiple units can be set and multiple pieces can be cut at the same time.
[Applications]
·For simultaneous cutting of resin molded products at multiple locations.

Part Number
ME-30 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Width
(mm)
Depth
(mm)
Height
(mm)
For Replacement Blade Resin Mounting Hole A Mounting Hole B Trusco Code Mass
(g)

฿ 20,766.00

฿ 19,104.72

MUR AIR NIPPERS 1 Piece(s) 40 Day(s) 614073000.4–0.656127199F9E4085466-03151490

Loading...

  1. 1

Basic Information

Product Type Air Nipper Replacement Blade For Iron/Copper - Application For simultaneous multi-point cutting of resin molded products.

Please check the type/dimensions/specifications of the part ME-30 in the (Merry) Air Nipper for Gate Cutter series.

Products with similar specification

Part Number
ME-10
ME-20
ME-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Width
(mm)
Depth
(mm)
Height
(mm)
For Replacement Blade Resin Mounting Hole A Mounting Hole B Trusco Code Mass
(g)

฿ 13,022.00

1 Piece(s) 40 Day(s) 2.5450900.4–0.53588118F3E2650466-0285540

฿ 16,624.00

1 Piece(s) 40 Day(s) 4.58901500.4–0.644103138F5E3485466-0293810

฿ 14,148.00

1 Piece(s) 40 Day(s) 1.2244400.4–0.5297796F1E2250466-0323290