1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
(Merry) Sliding Air Nippers (Pull Type) (Part Number)

MUR AIR NIPPERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,244.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blades for air nippers are not included. Please purchase separately.

Product Description

[Features]
· The slide part is a U-shaped guide rail that brings rattling down to a minimum.
· Adjustable blade opening functions are included, supporting work with greater accuracy. (Excluding SN1)
· For machine mounting.
[Applications]
· For resin molding.
· Ejector manufacturer / Set manufacturer.
· For ABS resin.

Part Number
SN3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Width
(mm)
Depth
(mm)
Height
(mm)
For Replacement Blade Resin Mounting Hole A Mounting Hole B Mounting Hole C Trusco Code Mass
(g)

฿ 11,512.00

฿ 10,591.04

MUR AIR NIPPERS 1 Piece(s) 40 Day(s) 23374623.08083FN10123715466-0374170

Loading...

  1. 1

Basic Information

Product Type Air Nipper Operating Air Pressure(Mpa) 0.4–0.5 Replacement Blade For Iron/Copper -
Application Resin molding work. Ejector manufacturer / Set manufacturer. For ABS resin.

Please check the type/dimensions/specifications of the part SN3 in the (Merry) Sliding Air Nippers (Pull Type) series.

Products with similar specification

Part Number
SN1
SN10
SN2
SN20
SN5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Width
(mm)
Depth
(mm)
Height
(mm)
For Replacement Blade Resin Mounting Hole A Mounting Hole B Mounting Hole C Trusco Code Mass
(g)

฿ 11,244.00

1 Piece(s) 40 Day(s) 1.51762316.58085FN30-30-466-0331140

฿ 11,649.00

1 Piece(s) 40 Day(s) 475311733.09297FN3184525466-0340300

฿ 11,353.00

1 Piece(s) 40 Day(s) 22363419.08085FN10-30-466-0358160

฿ 13,396.00

1 Piece(s) 40 Day(s) 598020442.0110117FN5225830466-0366595

฿ 11,889.00

1 Piece(s) 40 Day(s) 34806828.08487FN1144020466-0382220