1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

(Merry) Digital Display Transformer for Air Nippers

MUR AIR NIPPERS

(Merry) Digital Display Transformer for Air Nippers
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 18,150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Depending on the temperature setting, the resin gate can be cut at the optimum temperature, resulting in a clean finish.
·You can check and set the temperature of the heater on the digital display.
·Depending on the temperature setting, the resin gate can be cut at the optimum temperature, resulting in a clean finish.
[Applications]
·Checking and setting the temperature of the heater section.
·When using this machine, an air heat nipper body (AH20 or AH30) is required.

Part Number
HTR100W SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,150.00

฿ 16,629.03

MUR AIR NIPPERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Nipper Trusco Code 466-0277 Input Voltage (V) AC100
Maximum Output (W) 64 Rated Frequency (Hz) 50/60 Power supply cord length (m) 1.85
Setting Temperature Range (°C) 70~200 Mass(g) 1200 Application Temperature check and temperature control of heater part.

Please check the type/dimensions/specifications of the part HTR100W in the (Merry) Digital Display Transformer for Air Nippers series.