1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

(Merry) Air Heat Nippers (Square Machine Mountable Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Merry) Air Heat Nippers (Square Machine Mountable Type)
  • (Merry) Air Heat Nippers (Square Machine Mountable Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 22,890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blade is not included. Please purchase separately.

Product Description

[Features]
·The square shape makes it easy to attach to machines.
·With W heater specifications, the set temperature can be set in a wide range of 70 to 200°C, and the resin gate can be cut at the optimum temperature for the product.
·Three types of spare blades are available to support a wide variety of gate cutting.
[Applications]
·Resin molding factory.
·For cutting gates of fragile products such as acrylic and resin containing glass.
·A transformer (HTR100W) is required when using the main unit.

Part Number
AH20SALE
AH30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Width
(mm)
Depth
(mm)
Height
(mm)
Mounting Hole A Mounting Hole B Trusco Code Mass
(g)

฿ 22,890.00

฿ 21,058.80

MUR AIR NIPPERS 1 Piece(s) 40 Day(s) 6137026245149453640466-0170505

฿ 27,700.00

฿ 25,484.00

MUR AIR NIPPERS 1 Piece(s) 40 Day(s) 7274062156190564660466-0188930

Loading...

  1. 1

Basic Information

Product Type Air Nipper Operating Air Pressure(Mpa) 0.6 Application Resin molding factory. For gate cutting of breakable products such as acrylic and glass filled resin.