(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Spare blade for air nippers.
[Applications]
· For cutting copper/steel/stainless steel/piano wire/resin, etc.
Part Number |
---|
F1 |
F3 |
F5 |
F5S |
F9P |
F10 |
F250 |
FD5 |
FD9P |
P6 |
P8P |
P120 |
S2 |
S4 |
S5 |
S5J |
S7P |
S20 |
Z6 |
Z8P |
ZCR6 |
ZCR8P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Model | Type | blade shape | Trusco Code | Mass (g) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,637.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-5 | For resin cutting F type | Standard blade | 104-5903 | 40 | For resin cutting work. | ||
฿ 2,367.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-10 | For resin cutting F type | Standard blade | 104-0120 | 65 | For resin cutting work. | ||
฿ 2,344.26 | AIR NIPPERS | 1 Piece(s) | 5 Day(s) | MR-20 | For resin cutting F type | Standard blade | 104-0138 | 120 | For resin cutting work. | ||
฿ 3,121.00 | AIR NIPPERS | 1 Piece(s) | 12 Day(s) | MR-20 | For resin cutting F type | Straight blade | 104-0154 | 130 | For resin cutting work. | ||
฿ 4,170.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-30A, MP-35A | For resin cutting F type | Standard blade | 104-0171 | 420 | For resin cutting work. | ||
฿ 2,396.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-3 | For resin cutting F type | Standard blade | 104-0111 | 30 | For resin cutting work. | ||
฿ 4,250.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MP-25 | For resin cutting F type | Standard blade | 104-0162 | 145 | For resin cutting work. | ||
฿ 3,228.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-20 | FD type for horizontal cutting | Standard blade | 104-0146 | 125 | For resin cutting work. | ||
฿ 5,648.00 | AIR NIPPERS | 1 Piece(s) | 12 Day(s) | MR-30A, MP-35A | FD type for horizontal cutting | Standard blade | 104-0189 | 420 | For resin cutting work. | ||
฿ 2,444.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-20 | Strong P Type | Powerful Blade | 104-0383 | 130 | For cutting copper wire, steel wire, etc. | ||
฿ 4,035.00 | AIR NIPPERS | 1 Piece(s) | 12 Day(s) | MR-30A, MP-35A | Strong P Type | Powerful Blade | 104-0391 | 370 | For cutting copper wire, steel wire, etc. | ||
฿ 8,069.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-50AK, MP-55AK | Strong P Type | Powerful Blade | 104-0405 | 830 | For cutting copper wire, steel wire, etc. | ||
฿ 1,957.00 | AIR NIPPERS | 1 Piece(s) | Same day | MR-5 | Standard S-Type | Standard blade | 104-5911 | 35 | For cutting copper wire, steel wire, etc. | ||
฿ 2,153.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-10 | Standard S-Type | Standard blade | 104-0421 | 70 | For cutting copper wire, steel wire, etc. | ||
฿ 2,743.00 | AIR NIPPERS | 1 Piece(s) | Same day | MR-20 | Standard S-Type | Standard blade | 104-0448 | 130 | For cutting copper wire, steel wire, etc. | ||
฿ 2,843.00 | AIR NIPPERS | 1 Piece(s) | 12 Day(s) | MR-12 | Standard S-Type | Standard blade | 104-0430 | 140 | For cutting copper wire, steel wire, etc. | ||
฿ 3,740.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-30A, MP-35A | Standard S-Type | Standard blade | 104-0456 | 375 | For cutting copper wire, steel wire, etc. | ||
฿ 1,957.00 | AIR NIPPERS | 1 Piece(s) | 12 Day(s) | MR-3 | Standard S-Type | Standard blade | 104-0413 | 35 | For cutting copper wire, steel wire, etc. | ||
฿ 5,586.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-20 | Z type with carbide tip included | Carbide blade | 368-9263 | 135 | For cutting copper/steel/stainless steel/piano wire. | ||
฿ 8,918.00 | AIR NIPPERS | 1 Piece(s) | 12 Day(s) | MR-30A | Z type with carbide tip included | Carbide blade | 368-9271 | 364 | For cutting copper/steel/stainless steel/piano wire. | ||
฿ 5,586.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | MR-20 | Z type with carbide tip included | Carbide Clipper Blade | 368-9280 | 135 | For cutting copper/steel/stainless steel/piano wire. | ||
฿ 10,200.00 | AIR NIPPERS | 1 Piece(s) | 12 Day(s) | MR-30A | Z type with carbide tip included | Carbide Clipper Blade | 368-9298 | 364 | For cutting copper/steel/stainless steel/piano wire. |
Loading...
Product Type | Air Nipper |
---|
How can we improve?
How can we improve?