1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
(Merry) Air Nippers (Part Number)

AIR NIPPERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Merry) Air Nippers
  • (Merry) Air Nippers
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 8,832.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Blades for air nippers are not included. Please purchase separately. Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
·Cutting and crimping can be performed by changing the blade at any production factory.

Features

●By cutting blades at all production factory, cutting and crimping can be performed.

Specification

●Hose Intake Port:G1/4
●SPQ(piece):1
Part Number
MP-35A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Compatible Replacement Blades Trusco Code Mass
(g)

฿ 22,596.00

฿ 16,709.74

AIR NIPPERS 1 Piece(s) 12 Day(s) 44.81344109560.5 to 0.6268S7P/P8P/F9P/FD9P103-8664830

Loading...

  1. 1

Basic Information

Product Type Air Nipper Hose Inlet G1/4

Please check the type/dimensions/specifications of the part MP-35A in the (Merry) Air Nippers series.

Products with similar specification

Part Number
MP-55AK
MR-10
MR-20
MR-3
MR-30A
MR-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Operating Air Pressure
(Mpa)
Overall Length
(mm)
Compatible Replacement Blades Trusco Code Mass
(g)

฿ 37,076.00

1 Piece(s) 1 Day(s) 67-774026700.5 to 0.6372P120412-79512250

฿ 8,832.00

1 Piece(s) 1 Day(s) 11.645801160.4–0.5124S4/F3103-8591200

฿ 11,400.00

1 Piece(s) Same day 22.6713702300.5 to 0.6155S5/P6/F5/F5S/FD5103-8613340

฿ 9,193.00

1 Piece(s) 1 Day(s) 0.50.81265350.4–0.5112S20/F10103-856790

฿ 15,150.00

1 Piece(s) 1 Day(s) 2.83.31027405840.5 to 0.6191S7P/P8P/F9P/FD9P103-8621520

฿ 9,193.00

1 Piece(s) 1 Day(s) 0.512390640.4–0.5103S2/F1103-8575130