(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Cutting and crimping can be performed by changing the blade at any production factory.
Part Number |
---|
MR-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (Iron Wire) (mm) | Cutting Capacity (Copper Wire) (mm) | Cutting Capacity (ABS Resin) (mm) | Pressure Force (N) | Air Consumption Amount (cm³/count) | Operating Air Pressure (Mpa) | Overall Length (mm) | Compatible Replacement Blades | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,193.00 | AIR NIPPERS | 1 Piece(s) | 1 Day(s) | 0.5 | 0.8 | 1 | 265 | 35 | 0.4–0.5 | 112 | S20/F10 | 103-8567 | 90 |
Loading...
Product Type | Air Nipper | Hose Inlet | G1/4 |
---|
Please check the type/dimensions/specifications of the part MR-3 in the (Merry) Air Nippers series.
Part Number |
---|
MP-55AK |
MR-10 |
MR-20 |
MR-30A |
MR-5 |
MR-50AK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cutting Capacity (Iron Wire) (mm) | Cutting Capacity (Copper Wire) (mm) | Cutting Capacity (ABS Resin) (mm) | Pressure Force (N) | Air Consumption Amount (cm³/count) | Operating Air Pressure (Mpa) | Overall Length (mm) | Compatible Replacement Blades | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,076.00 | 1 Piece(s) | 1 Day(s) | 6 | 7 | - | 7740 | 2670 | 0.5 to 0.6 | 372 | P120 | 412-7951 | 2250 | ||
฿ 8,832.00 | 1 Piece(s) | 10 Day(s) | 1 | 1.6 | 4 | 580 | 116 | 0.4–0.5 | 124 | S4/F3 | 103-8591 | 200 | ||
฿ 11,400.00 | 1 Piece(s) | Same day | 2 | 2.6 | 7 | 1370 | 230 | 0.5 to 0.6 | 155 | S5/P6/F5/F5S/FD5 | 103-8613 | 340 | ||
฿ 15,150.00 | 1 Piece(s) | 1 Day(s) | 2.8 | 3.3 | 10 | 2740 | 584 | 0.5 to 0.6 | 191 | S7P/P8P/F9P/FD9P | 103-8621 | 520 | ||
฿ 9,193.00 | 1 Piece(s) | 1 Day(s) | 0.5 | 1 | 2 | 390 | 64 | 0.4–0.5 | 103 | S2/F1 | 103-8575 | 130 | ||
฿ 28,911.00 | 1 Piece(s) | 10 Day(s) | 4.5 | 5.5 | - | 4700 | 1170 | 0.5 to 0.6 | 256 | P120 | 412-7960 | 1450 |
How can we improve?
How can we improve?