1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Micro Grinder (Ultra High Speed Type)

TRC AIR MICRO GRINDERS

Air Micro Grinder (Ultra High Speed Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-class precision air tool featuring outstanding durability.
· Low vibration and high torque for high performance.
· It demonstrates a great cutting effect with ultra-high speed rotation of 100,000 rpm.
[Applications]
· Deburring and mold finishing of various machined parts.
· Glass processing, metal processing, and liquid crystal panel hole processing are all possible.

Part Number
TADT-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,700.00

TRC AIR MICRO GRINDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 100000 Main Body, Related Products Main Body Operating Air Pressure(MPa) 0.62
Overall Length(mm) 145 Ventilation Rear Trusco Code 288-0059
Air Consumption Amount(m3/min) 0.2 Hose Inlet R1/4 Application Deburring when machining various parts and mold finishing. Glass processing, metal processing, and liquid crystal panel hole processing are all possible.
Mass(g) 250

Please check the type/dimensions/specifications of the part TADT-1000 in the Air Micro Grinder (Ultra High Speed Type) series.