Air Micro Grinder

Caution
Product Description
[Features]
· A micro air grinder with an ergonomic design that can be easily gripped.
· High-class precision air tool featuring outstanding durability.
[Applications]
· Deburring, chamfering, and polishing of various machined parts.
· Mold and glass machining.
· For light grinding.
Air micro grinder specifications
- Working air pressure: 0.4 to 0.6 MPa
- Accessories: Collet: 3.0mm (Part number: 5028901)
- Country of origin: Japan
TD-50 product image
TD-50-0 product image
Air micro grinder appearance
| Part number | Chuck inner diameter (mm) | No-load speed (min -1 ) | Air consumption (m 3 / min) | Hose intake | exhaust | Total length (mm) | Mass (g) |
|---|---|---|---|---|---|---|---|
| TMAG10SN | 3 | 60000 | 0.15 | One-touch P plug | Backward | 155 | 108 |
Included items: spanner, retaining pin, exhaust hose, intake hose, 2 hose bands, one-touch plug, instruction manual