1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Grinder "Super Cut Impulse" (Ultra Precision Type) Rubber Pad for Impulse【5 Pieces Per Package】

NNI AIR STRAIGHT GRINDERS

Air Grinder "Super Cut Impulse" (Ultra Precision Type) Rubber Pad for Impulse
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 541.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rubber pads for ultra-precision type IMPULSE used for various precision microfabrication.

Part Number
64822
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 541.00

NNI AIR STRAIGHT GRINDERS 1 Pack(s)

5 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Details Type Impulse Rubber Pad Quantity/Pack(Piece) 5
Shape Rubber Pad Diameter(mm) 30 Trusco Code 293-2709
Mass 10 g/pack

Please check the type/dimensions/specifications of the part 64822 in the Air Grinder "Super Cut Impulse" (Ultra Precision Type) Rubber Pad for Impulse series.