1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Grinder "Super Cut Impulse" (Ultra Precision Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Grinder "Super Cut Impulse" (Ultra Precision Type)
  • Air Grinder "Super Cut Impulse" (Ultra Precision Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,670.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small, lightweight, and with overwhelming power to realize high efficiency machining.
· Exhaust hose with noise canceler for superior noise cancellation.
· Can also be used with shaft grindstones using the standardly equipped φ3 mm collet chuck.
· Eliminates hose torsion. (360° free swivel)
[Applications]
· Speed grinding using cup grindstone.
· Polishing by adhering various types of discs to the rubber pad.
· Grindstone with shaft, grinding with standard accessory φ3 mm collet.

Part Number
NA45-230
NA90-230SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Head Angle
(°C)
Trusco Code

฿ 19,670.88

NNI AIR STRAIGHT GRINDERS 1 Piece(s) 5 Day(s) 16345293-2784

฿ 19,709.36

฿ 11,488.59

AIRSTRAIGHTGRINDERS 1 Piece(s) 10 Day(s) 15690293-2695

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 23000 Main Body, Related Products Main Body Operating Air Pressure(MPa) 0.4–0.6
Ventilation Rear Compatible Grindstone(mm) 30(M7×0.75) Air Consumption Amount(m3/min) 0.165
Hose Inlet 6 mm Push-in fitting Application Speed grinding using cup grindstone. Affixing various discs on the rubber pad and polishing. Grinding with grindstone with shaft with the standard attached φ3 mm collet. Mass 190g