1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Impulse

PARTS FOR MICRO GRINDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,056.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Noise canceler equipped as standard to cancel air exhaust noise.
· Eliminates hose torsion (360° free swivel).
· Rotation starts smoothly and speed adjustments are possible.
[Applications]
· Mold finishing, deburring, grinding.
· Various precision micro machining.

 
Part Number
NSP-601 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,056.07

฿ 13,663.72

PARTS FOR MICRO GRINDERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 60000 Main Body, Related Products Main Body
Operating Air Pressure(MPa) 0.4–0.6 Overall Length(mm) 168 Ventilation Rear
Air Consumption Amount(m3/min) 0.165 Hose Inlet 6 mm Push-in fitting Trusco Code 293-2679
Mass 165g

Please check the type/dimensions/specifications of the part NSP-601 in the Straight Impulse series.