1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Hydraulic Puncher Powerman Junior Replacement Blade (HP-15B)

HYDRAULIC PUNCHERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Manual Hydraulic Puncher Powerman Junior Replacement Blade
  • Manual Hydraulic Puncher Powerman Junior Replacement Blade
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Manual hydraulic puncher
· Standard replacement blade for Power Man Junior HP-/1HP-2

Features

●Pump and cylinder are integrated.
●Used for iron, aluminum, stainless steel.

Specification

●SPQ(piece):1

Warning

●The capacity varies depending on the size of the punching set.
Part Number
HP-15B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Double Insulation Y/N Hole Diameter
(mm)
Hole dimensions
(mm)
Blade Trusco Code Hole Shape Capability
(mm)
Guide Hole Diameter
(mm)
Applicable Shaft Type Mass
(g)

฿ 1,929.00

HYDRAULIC PUNCHERS 1 Piece(s) 1 Day(s) Related ItemNA-15Round Blade124-8502----Replacement Blade (Round Blade Type)60

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HP-15B in the Manual Hydraulic Puncher Powerman Junior Replacement Blade series.

Products with similar specification

Part Number
HP-11B
HP-16B
HP-20B
HP-20KA
HP-22B
HP-25B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Type Double Insulation Y/N Hole Diameter
(mm)
Hole dimensions
(mm)
Blade Trusco Code Hole Shape Capability
(mm)
Guide Hole Diameter
(mm)
Applicable Shaft Type Mass
(g)

฿ 1,463.00

1 Piece(s) 1 Day(s) Related ItemNA-11Round Blade124-8464----Replacement Blade (Round Blade Type)30

฿ 1,593.79

1 Piece(s) 5 Day(s) Related ItemNA-16Round Blade124-8511----Replacement Blade (Round Blade Type)60

฿ 2,196.00

1 Piece(s) 1 Day(s) Related ItemNA-20Round Blade124-8553----Replacement Blade (Round Blade Type)90

฿ 11,328.34

1 Piece(s) 1 Day(s) Related ItemNA-20×20Square Blade223-2952----Replacement Blade (Square Blade Type)370

฿ 1,836.77

1 Piece(s) 9 Day(s) Related ItemNA-22Round Blade124-8570----Replacement Blade (Round Blade Type)110

฿ 2,572.00

1 Piece(s) 1 Day(s) Related ItemNA-25Round Blade124-8600----Replacement Blade (Round Blade Type)130