1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Main Body for Chargeable Multi Hammer Drill (14.4 V) (Part Number)

PAN RECHARGEABLE HAMMER DRILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Main Body for Chargeable Multi Hammer Drill (14.4 V)
  • Main Body for Chargeable Multi Hammer Drill (14.4 V)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,484.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a dual mode (14.4 V / 18 V) capable of using two kinds of battery with a single unit.
· Multi-unit for drilling and tightening screws in 1.

Part Number
EZ78A1X-H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,484.69

฿ 19,675.54

PAN RECHARGEABLE HAMMER DRILLS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Rechargeable hammer drill Shank shape SDS Plus Shank 2 Stage Switching Availability Available
Double Insulation NA Color Gray Drilling ability Concrete (φ3.5 X 30 mm deep), Approximately 170 holes / (φ12.5 X 40 mm deep), Approximately 40 holes
Charge time 38 Minutes (Usable Charge), 54 Minutes (Full Charge) No-load rotation speed: High speed(min-1) 0~1000(14.4V)/0~1200(18V) Number of Blows:Strong(min-1) 0~3800(14.4V)/0~4500(18V)
Trusco Code 422-9444 Mass(g) 1880